Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| PUMP TYPE | S | STANDARD |
| Frame size | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| DISPLACEMENT | 268 | 268.0 cm3/r [16.35 in3/r] 45 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| ADAPT MOUNT ORIENT COVER END | 0 | NONE (STANDARD PUMP) |
| INPUT SHAFT TYPE | 01 | KEYED SHAFT PER SAE J744 (25.40 [1.000]DIA. FOR 25 FRAME, 31.75 [1.250] DIA. FOR35 FRAME, 38.10 [1.500] DIA. FOR 45 FRAME) |
| OUTPUT SHAFT COUPLING | 00 | NONE (STANDARD PUMP) |
| Inlet port type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| Outlet port type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| OUTLET PORT POS COVER END VIEW | D | OUTLET PORT 90 DEG. CLOCKWISE FROM INLETPORT |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| PAINT | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VMQ | 45VMQ Single Pump |
| Model Code 1 | VMQ145S268B00100AADANR00 A032 | |
| Product height in | 8.440 | |
| Product height mm | 214.376 | |
| Product length in | 13.080 | |
| Product length mm | 332.232 | |
| Product width in | 8.700 | |
| Product width mm | 220.980 |