Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VMQ | 45VMQ Single Pump |
| Model Code 1 | VMQ145S180B00500AAAANR00A032 | |
| Product height in | 8.440 | |
| Product height mm | 214.376 | |
| Product length in | 13.450 | |
| Product length mm | 341.630 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |