Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| Frame size | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| DISPLACEMENT | 215 | 215.0 cm3/r [13.12 in3/r] 45 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | F | FRONT MOUNTING FLANGE TYPE - ISO 3019/2 4-BOLT: 200 [7.87] DIA. X 9.25 [.36] PILOT,22.17[.87] DIA. SLOTS ON 250.0[9.84]DIA.BOLT CIRCLE.-45 ONLY |
| INPUT SHAFT TYPE | 02 | SPLINED SHAFT PER SAE J744 (B-B FOR 25FRAME, C FOR 35 FRAME, C-C FOR 45 FRAME) |
| Inlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| Outlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| OUTLET PORT POS COVER END VIEW | A | OUTLET PORT OPPOSITE INLET PORT |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal Type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 05 | TUFLOK COATED BOLT AND HNBR O-RING |
| Paint | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| ADAPT MOUNT ORIENT COVER END | P | (SAE C) ADAPTER FLANGE IN-LINE WITHOUTLET PORT, FOR 45 FRAME SIZE (ISO 4-BOLTFLANGE ONLY) |
| OUTPUT SHAFT COUPLING | 32 | C SPLINE SHAFT PER SAE J744 32-4, 35 & 45FRAME SIZE ONLY |
| PUMP TYPE | T | THRU DRIVE |
| ADAPT MOUNT ORIENT COVER END | P | (SAE C) ADAPTER FLANGE IN-LINE WITHOUTLET PORT, FOR 45 FRAME SIZE (ISO 4-BOLTFLANGE ONLY) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| DISPLACEMENT | 215 | 215.0 cm3/r [13.12 in3/r] 45 FRAME SIZE |
| Frame size | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRONT MOUNTING FLANGE TYPE | F | FRONT MOUNTING FLANGE TYPE - ISO 3019/2 4-BOLT: 200 [7.87] DIA. X 9.25 [.36] PILOT,22.17[.87] DIA. SLOTS ON 250.0[9.84]DIA.BOLT CIRCLE.-45 ONLY |
| Inlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| INPUT SHAFT TYPE | 02 | SPLINED SHAFT PER SAE J744 (B-B FOR 25FRAME, C FOR 35 FRAME, C-C FOR 45 FRAME) |
| IPM FRAME SIZE | 45VMQ | 45VMQ Single Pump |
| Model Code 1 | VMQ145T215FP0232BBAANR05 0032 | |
| OUTLET PORT POS COVER END VIEW | A | OUTLET PORT OPPOSITE INLET PORT |
| Outlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| OUTPUT SHAFT COUPLING | 32 | C SPLINE SHAFT PER SAE J744 32-4, 35 & 45FRAME SIZE ONLY |
| Paint | 0 | NONE |
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| PUMP TYPE | T | THRU DRIVE |
| Seal Type | N | BUNA N |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| SPECIAL FEATURES | 05 | TUFLOK COATED BOLT AND HNBR O-RING |