Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| Frame size | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| DISPLACEMENT | 240 | 240.0 CM3/R [14.65 IN3/R] 45 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | F | FRONT MOUNTING FLANGE TYPE - ISO 3019/2 4-BOLT: 200 [7.87] DIA. X 9.25 [.36] PILOT,22.17[.87] DIA. SLOTS ON 250.0[9.84]DIA.BOLT CIRCLE.-45 ONLY |
| INPUT SHAFT TYPE | 01 | KEYED SHAFT PER SAE J744 (25.40 [1.000]DIA. FOR 25 FRAME, 31.75 [1.250] DIA. FOR35 FRAME, 38.10 [1.500] DIA. FOR 45 FRAME) |
| Inlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| Outlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| OUTLET PORT POS COVER END VIEW | A | OUTLET PORT OPPOSITE INLET PORT |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal Type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 05 | TUFLOK COATED BOLT AND HNBR O-RING |
| Paint | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| ADAPT MOUNT ORIENT COVER END | J | (SAE C) ADAPTER FLANGE IN-LINE WITHMOUNTING FLANGE, 35 & 45 FRAME SIZE |
| OUTPUT SHAFT COUPLING | 32 | C SPLINE SHAFT PER SAE J744 32-4, 35 & 45FRAME SIZE ONLY |
| PUMP TYPE | T | THRU DRIVE |
| ADAPT MOUNT ORIENT COVER END | J | (SAE C) ADAPTER FLANGE IN-LINE WITHMOUNTING FLANGE, 35 & 45 FRAME SIZE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| DISPLACEMENT | 240 | 240.0 CM3/R [14.65 IN3/R] 45 FRAME SIZE |
| Frame size | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRONT MOUNTING FLANGE TYPE | F | FRONT MOUNTING FLANGE TYPE - ISO 3019/2 4-BOLT: 200 [7.87] DIA. X 9.25 [.36] PILOT,22.17[.87] DIA. SLOTS ON 250.0[9.84]DIA.BOLT CIRCLE.-45 ONLY |
| Inlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| INPUT SHAFT TYPE | 01 | KEYED SHAFT PER SAE J744 (25.40 [1.000]DIA. FOR 25 FRAME, 31.75 [1.250] DIA. FOR35 FRAME, 38.10 [1.500] DIA. FOR 45 FRAME) |
| IPM FRAME SIZE | 45VMQ | 45VMQ Single Pump |
| Model Code 1 | VMQ145T240FJ0132AAAANR05 A032 | |
| OUTLET PORT POS COVER END VIEW | A | OUTLET PORT OPPOSITE INLET PORT |
| Outlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| OUTPUT SHAFT COUPLING | 32 | C SPLINE SHAFT PER SAE J744 32-4, 35 & 45FRAME SIZE ONLY |
| Paint | A | PAINTED BLUE |
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| PUMP TYPE | T | THRU DRIVE |
| Seal Type | N | BUNA N |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| SPECIAL FEATURES | 05 | TUFLOK COATED BOLT AND HNBR O-RING |