Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ2 | VMQ VANE PUMP DOUBLE SERIES |
| PUMP TYPE | S | STANDARD DOUBLE PUMP |
| FRAME SIZE FRONT SECTION | 25 | 10-90 cm3/r [.62-5.49 in3/r] |
| FRAME SIZE REAR SECTION | 25 | 10-90 cm3/r [.62-5.49 in3/r] |
| DISPLACEMENT FRONT SECTION | 090 | 90.0 cm3/r [5.49 in3/r] 25 & 35 FRAME SIZE |
| DISPLACEMENT REAR SECTION | 045 | 45.0 cm3/r [2.75 in3/r] 25 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | A | SAE J744 101-2 (SAE B) 2 BOLT: 101.60 ,[4.000] DIA. X 9.4 [.37] PILOT, 14.4 [.57] DIA. SLOTS ON 146.0 [5.75] DIA. BOLT CIRCLE -25 ONLY |
| ADAPTER MOUNT ORIENT COVER END | 0 | NONE-STANDARD DOUBLE PUMP |
| INPUT SHAFT TYPE | 01 | KEYED SHAFT PER SAE J744 (25.40 [1.000]DIA. FOR 25 FRAME, 31.75 [1.250] DIA. FOR35 FRAME, 38.10 [1.500] DIA. FOR 45 FRAME) |
| OUTPUT SHAFT COUPLING | 00 | NONE-STANDARD DOUBLE PUMP |
| Inlet port type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| FRONT OUTLET PORT TYPE | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| REAR OUTLET PORT TYPE | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| FRONT OUTLET PORT POS COVEREND | A | OUTLET PORT OPPOSITE INLET PORT |
| REAR OUTLET PORT POS COVER END | E | REAR OUTLET PORT OPPOSITE INLET PORT -(AVAILABLE WITH 25,25 ONLY) |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| Paint | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2525VMQ | 2525VMQ Double Pump |
| Model Code 1 | VMQ22525S090045A00100AAA AEANR | |
| Model Code 2 | 00A032 | |
| Product height in | 6.220 | |
| Product height mm | 157.988 | |
| Product length in | 15.880 | |
| Product length mm | 403.352 | |
| Product width in | 6.850 | |
| Product width mm | 173.990 |