Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2525VMQ | 2525VMQ Double Pump |
| Model Code 1 | VMQ22525S050032A00100BBB DFANR | |
| Model Code 2 | 00A032 | |
| Product height in | 6.220 | |
| Product height mm | 157.988 | |
| Product length in | 15.880 | |
| Product length mm | 403.352 | |
| Product width in | 6.850 | |
| Product width mm | 173.990 |
