Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525VMQ | 3525VMQ Double Pump |
| Model Code 1 | VMQ23525S135045B00200AAAADANR0 | |
| Model Code 2 | 0A032 | |
| Product height in | 7.200 | |
| Product height mm | 182.880 | |
| Product length in | 16.890 | |
| Product length mm | 429.006 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |
