Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525VMQ | 3525VMQ Double Pump |
| Model Code 1 | VMQ23525S090050B00500BBB DBANR | |
| Model Code 2 | 00A032 | |
| Product height in | 7.200 | |
| Product height mm | 182.880 | |
| Product length in | 18.260 | |
| Product length mm | 463.804 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |