Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | 4525VMQ | 4525VMQ Double Pump |
| Model Code 1 | VMQ24525S215080B00100BBB DDANR | |
| Model Code 2 | 00A032 | |
| Product height in | 8.350 | |
| Product height mm | 212.090 | |
| Product length in | 18.480 | |
| Product length mm | 469.392 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |
