Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ2 | VMQ VANE PUMP DOUBLE SERIES |
| PUMP TYPE | S | STANDARD DOUBLE PUMP |
| FRAME SIZE FRONT SECTION | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRAME SIZE REAR SECTION | 35 | 90-158 cm3/r [5.49-9.64 in3/r] |
| DISPLACEMENT FRONT SECTION | 140 | 140.0 cm3/r [8.54 in3/r] 35 & 45 FRAME SIZE |
| DISPLACEMENT REAR SECTION | 112 | 112.0 cm3/r [6.83 in3/r] 35 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| ADAPTER MOUNT ORIENT COVER END | 0 | NONE-STANDARD DOUBLE PUMP |
| INPUT SHAFT TYPE | 01 | KEYED SHAFT PER SAE J744 (25.40 [1.000]DIA. FOR 25 FRAME, 31.75 [1.250] DIA. FOR35 FRAME, 38.10 [1.500] DIA. FOR 45 FRAME) |
| OUTPUT SHAFT COUPLING | 00 | NONE-STANDARD DOUBLE PUMP |
| Inlet port type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| FRONT OUTLET PORT TYPE | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| REAR OUTLET PORT TYPE | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| FRONT OUTLET PORT POS COVEREND | B | OUTLET PORT 90 DEG. COUNTER-CLOCKWISE FROMINLET PORT |
| REAR OUTLET PORT POS COVER END | B | REAR OUTLET PORT 45 DEG. COUNTERCLOCKWISEFROM INLET PORT - (NOT AVAILABLE WITH25,25)INLET PORT |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | L | LEFT HAND (COUNTERCLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| Paint | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VMQ | 4535VMQ Double Pump |
| Model Code 1 | VMQ24535S140112B00100AAA BBANL | |
| Model Code 2 | 00A032 | |
| Product height in | 8.350 | |
| Product height mm | 212.090 | |
| Product length in | 19.800 | |
| Product length mm | 502.920 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |
