Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VMQ | 4535VMQ Double Pump |
| Model Code 1 | VMQ24535S215135B00500BBBDBANR0 | |
| Model Code 2 | 0A032 | |
| Product height in | 8.350 | |
| Product height mm | 212.090 | |
| Product length in | 20.140 | |
| Product length mm | 511.556 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |
