Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 352525VMQ | 352525VMQ Tripple Pump |
| Model Code 1 | VMQ3352525112050025A05AB BCANR | |
| Model Code 2 | 00A032 | |
| Product height in | 7.650 | |
| Product height mm | 194.310 | |
| Product length in | 22.070 | |
| Product length mm | 560.578 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |
