Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 453525VMQ | 453525VMQ Tripple Pump |
| Model Code 1 | VMQ3453525240125071A09AA AFANR | |
| Model Code 2 | 00A032 | |
| Product height in | 8.480 | |
| Product height mm | 215.392 | |
| Product length in | 23.010 | |
| Product length mm | 584.454 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |
