Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VMQ | 45VMQ Single Pump |
| Model Code 1 | VMQ145T-VMQ145T268VMQ145T-VMQ1 | |
| Model Code 2 | 45S268 | |
| Product height in | 9.060 | |
| Product height mm | 230.124 | |
| Product length in | 49.880 | |
| Product length mm | 1266.952 | |
| Product width in | 8.940 | |
| Product width mm | 227.076 |
