VQ series vane pumps
Featuring an industry-first intra-vane cartridge design for easy service, our long-lasting VQ series pumps provide maximum horsepower in small packages for medium-pressure mobile applications. With displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 210 bar [3,000 psi], these economical and efficient pumps are also highly reliable thanks to their excellent cold-start capability and resistance to seizure.
Features and benefits
- 10-vane systems
- Many available bearing and valve options
- Designed for medium- and high-pressure applications
- Industry-first intra-vane cartridge design
- Long operating life, outstanding volumetric efficiency, and excellent serviceability
Specifications
- Displacements from 18.0 cm3 to 45.9 cm3 for single configuration and 40.2 cm3 to 193.4 cm3 [2.5 in3 to 11.80 in3] for double pumps, depending on configuration
- Pressures (max.) up to 210 bar [3,000 psi] continuous
- Rated speeds up to 2,700 rpm
For more information, see Product Brochure.
Applications
- Wheel loaders
- Lift trucks
- Refuse trucks
- Aerial booms