Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | VQ | INTRAVANE PUMP |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 297 | 297 - SAE B SPLINED, 13 TEETH (DOUBLE SHAFT SEAL) |
| ROT FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| THRU DRIVE | T | THRU DRIVE |
| ADPMTG ORT ADP END | A | A ADAPTER- ROTATED 45⁰ CW WITH RESPECT TO PUMP MTG. FLG. B OR C ADAPTER- IN LINE WITH PUMP MTG. FLANGE |
| BODY MOUNTING FLG | S | SAE J744 MOUNTING FLANGE |
| CPLG FOR TAND PUMP | 2 | SAE SPLINED COUPLING INCLUDED WITH PUMP |
| DESIGN NO MOD | 21 | DESIGN CODE-DOUBLE SS |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 25VQTAS12AS-2297AA21R | |
| OUTLET POS FROM ADP END | A | OPPOSITE INLET PORT |
| PORT MTG SS ASSM | S | FLANGE MOUNT AND DOUBLE SHAFT SEAL ASSEMBLY |
| ROTATING GROUP CAP | 12 | 12 GPM |
| SAE PORT CXN | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| THRU CXN MTG ADP | A | TWO BOLT SAE 'A' FLANGE |