Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| SEALS TYPE | F3 | ALL VITON SEALS |
| Series | 3525 | INTRAVANE PUMP SERIES |
| DESIGN CODES | 21 | DESIGN CODE - 21 |
| SHAFT | 111 | 111 - 14T 12/24 SIDE FIT |
| CAPACITY SHAFT END | 30 | 30 GPM |
| CAPACITY COVER PUMP | 17 | 17 GPM |
| MTG & SS ASSM | S | FLG MTG WITH DOUBLE SS ASSM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525VQ | 3525VQ Double Pump |
| Model Code 1 | F3-3525VQ30A17S-111BC-21 -277 | |
| OUTLET POS FROM COV WRT INLET | BC | O1-90 CCW O2-45 CW |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 13.880 | |
| Product length mm | 352.552 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |