Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 25VQTAS12A 2202AA 20R | |
| Product height in | 5.930 | |
| Product height mm | 150.622 | |
| Product length in | 12.360 | |
| Product length mm | 313.944 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
