Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 25VQTAS17A 2297AA 20R | |
| Product height in | 5.930 | |
| Product height mm | 150.622 | |
| Product length in | 10.920 | |
| Product length mm | 277.368 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
