Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VQ | 45VQ Single Pump |
| Model Code 1 | 45VQTCS50A 2203CA 20R | |
| Product height in | 9.840 | |
| Product height mm | 249.936 | |
| Product length in | 13.680 | |
| Product length mm | 347.472 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |
