Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | VQ | VANE TYPE PUMP VQ-MOBIL |
| Series | 35 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 297 | 297 - SAE, SPLINED, 14 TEETH |
| ROT FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| THRU DRIVE | T | THRU DRIVE |
| ADPMTG ORT ADP END | A | A ADAPTER- ROTATED 45⁰ CW WITH RESPECT TO PUMP MTG. FLG. B OR C ADAPTER- IN LINE WITH PUMP MTG. FLANGE |
| BODY MOUNTING FLG | S | SAE J744 MOUNTING FLANGE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CPLG FOR TAND PUMP | 2 | SAE SPLINED COUPLING INCLUDED WITH PUMP |
| DESIGN NO MOD | 20 | DESIGN CODE-SINGLE SS |
| IPM FRAME SIZE | 35VQ | 35VQ Single Pump |
| Model Code 1 | 35VQTCS35A 2297DA20R | |
| O POS FROM ADP END | D | 90⁰ CW FROM INLET |
| Product height in | 6.750 | |
| Product height mm | 171.450 | |
| Product length in | 13.080 | |
| Product length mm | 332.232 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VQ | VANE TYPE PUMP VQ-MOBIL |
| ROT FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| ROTATING GROUP CAP | 35 | 35 GPM |
| SAE PORT CXN | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| Series | 35 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 297 | 297 - SAE, SPLINED, 14 TEETH |
| THRU CXN MTG ADP | C | TWO BOLT SAE 'C' FLANGE |
| THRU DRIVE | T | THRU DRIVE |