Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | AM | I,O1,O2-METRIC 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 21 | DESIGN CODE - 21 |
| SHAFT | 297 | 297 - 13T 16/32 SIDE FIT |
| CAPACITY SHAFT END | 17 | 17 GPM |
| CAPACITY COVER PUMP | 11 | 11 GPM |
| MTG & SS ASSM | S | FLG MTG WITH DOUBLE SS ASSM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CAPACITY COVER PUMP | 11 | 11 GPM |
| CAPACITY SHAFT END | 17 | 17 GPM |
| DESIGN CODES | 21 | DESIGN CODE - 21 |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQS17AM11S 297DA 21316 | |
| MTG & SS ASSM | S | FLG MTG WITH DOUBLE SS ASSM |
| MTG FLANGE | S | SAE 2 BOLT MTG |
| OUTLET POS FROM COV WRT INLET | DA | O1-90 CW O2-135 CCW |
| PORT CONNECTIONS | AM | I,O1,O2-METRIC 4-BOLT FLANGE |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 11.690 | |
| Product length mm | 296.926 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 | |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| SHAFT | 297 | 297 - 13T 16/32 SIDE FIT |
