Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 182 | 182 - 1/4 SQUARE KEY-TAPPED |
| CAPACITY SHAFT END | 14 | 14 GPM |
| CAPACITY COVER PUMP | 8 | 8 GPM |
| CAPACITY COVER PUMP | 8 | 8 GPM |
| CAPACITY SHAFT END | 14 | 14 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQ14A8-182XX20 | |
| OUTLET POS FROM COV WRT INLET | ** | GENERIC |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| SHAFT | 182 | 182 - 1/4 SQUARE KEY-TAPPED |