Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 25VQS21A 297C20 | |
| Product height in | 5.400 | |
| Product height mm | 137.160 | |
| Product length in | 8.080 | |
| Product length mm | 205.232 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |
