Product specifications
Characteristic | Value | Description |
|---|---|---|
| Shaft type | 297 | 297 - 13T 16/32 |
| BODY MOUNTING FLANGE | S | SAE MOUNTING PER J 744 |
| CAPACITY REAR VQ | 11 | 11 GPM |
| CAPACITY V10 | 5 | 5 GPM |
| Design number | 20 | DESIGN NUMBER - 20 |
| ORIENTATION OF OUT 1 FRM COVER | C | INLINE WITH INLET |
| ORIENTATION OF OUT 2 FRM COVER | C | 45° CW FROM INLET |
| ORIENTATION OF OUT 3 FRM COVER | B | 90° CCW FROM INLET |
| PORT CONNECTION IN AND OUT 1,2 | A | ALL 4 BOLT FLANGE |
| PORT CONNECTION V10 OUTLET | S | STANDARD COVER PRESSURE PORT: 0.750-16 STR. THD. |
| PUMP SERIES 1 | 2520VQ | PUMP SERIES WITH FIRST AND SECOND CARTRIDGE |
| PUMP SERIES 2 | V10 | PUMP SERIES WITH THIRD CARTRIDGE |
| ROTATION VIEWED FROM SHAFT | L | COUNTER-CLOCKWISE ROTATION |
| V10 COVER | S | STANDARD COVER |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQSV10S21A11S5-297CC B20L | |
| Product height in | 5.755 | |
| Product height mm | 146.177 | |
| Product length in | 15.020 | |
| Product length mm | 381.508 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |