F3 2520VQS21AM5S 297CA20  277LH, F3 2520VQS21AM5S 297CA20  277LH-product-details

F3 2520VQS21AM5S 297CA20 277LH, F3 2520VQS21AM5S 297CA20 277LH

02-345363-R

Model code: F3 2520VQS21AM5S 297CA20 277LH


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE2520VQ2520VQ Double Pump
Model Code 1F3 2520VQS21AM5S 297CA20 277L
Model Code 2H
Product height in5.750
Product height mm146.050
Product length in11.690
Product length mm296.926
Product width in6.880
Product width mm174.752