Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | VQ | INTRAVANE PUMP |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| SHAFT TYPE | 297 | 297 - SAE B SPLINED, 13 TEETH (DOUBLE SHAFT SEAL) |
| ROT FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| THRU DRIVE | T | THRU DRIVE |
| ADPMTG ORT ADP END | A | A ADAPTER- ROTATED 45⁰ CW WITH RESPECT TO PUMP MTG. FLG. B OR C ADAPTER- IN LINE WITH PUMP MTG. FLANGE |
| BODY MOUNTING FLG | S | SAE J744 MOUNTING FLANGE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CPLG FOR TAND PUMP | 2 | SAE SPLINED COUPLING INCLUDED WITH PUMP |
| DESIGN NO MOD | 20 | DESIGN CODE-SINGLE SS |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 25VQTBPS21C 2297CA20 | |
| OUTLET POS FROM ADP END | C | IN LINE WITH INLET PORT |
| Product height in | 5.930 | |
| Product height mm | 150.622 | |
| Product length in | 11.930 | |
| Product length mm | 303.022 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 | |
| ROTATING GROUP CAP | 21 | 21 GPM |
| SAE PORT CXN | C | INLET-4BOLT FLG. OUTLET- STR. THREAD |
| THRU CXN MTG ADP | BP | TWO BOLT SAE 'B' FLANGE WITH SPACER FOR PVE 19/21 |
