Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | C | I-SAE 4B FLG O1,O2-SAE STR THD |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 297 | 297 - 13T 16/32 SIDE FIT |
| CAPACITY SHAFT END | 17 | 17 GPM |
| CAPACITY COVER PUMP | 8 | 8 GPM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQS17C8-297BC20L | |
| MTG FLANGE | S | SAE 2 BOLT MTG |
| OUTLET POS FROM COV WRT INLET | BC | O1-90 CCW O2-45 CW |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 11.560 | |
| Product length mm | 293.624 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
