Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | E | I,O1-SAE 4B FLG O2-SAE STR THD |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 3520 | INTRAVANE PUMP SERIES |
| RING CAPACITY COVER PUMP | 5 | 5 GPM |
| RING CAPACITY SHAFT END | 30 | 30 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 52 | 52 - 14T 12/24 MAJOR DIAMETER FIT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3520VQ | 3520VQ Double Pump |
| Model Code 1 | 3520VQ30E5-52BB20 | |
| OUTLET POS FROM COV WRT INLET | BB | O1-90 CCW O2-45 CCW |
| Product height in | 6.410 | |
| Product height mm | 162.814 | |
| Product length in | 13.680 | |
| Product length mm | 347.472 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |