Product specifications
Characteristic | Value | Description |
|---|---|---|
| Shaft type | 297 | 297 - 14T 12/24 MD : 1.229 |
| BODY MOUNTING FLANGE | S | SAE MOUNTING PER J 744 |
| CAPACITY REAR VQ | 21 | 21 GPM |
| CAPACITY V10 | 7 | 7 GPM |
| COVER ORIFICE SIZE | - | STANDARD COVER |
| Design number | 20 | DESIGN NUMBER - 20 |
| ORIENTATION OF OUT 1 FRM COVER | A | OPPOSITE TO INLET |
| ORIENTATION OF OUT 2 FRM COVER | A | 135° CCW FROM INLET |
| ORIENTATION OF OUT 3 FRM COVER | D | 90° CW FROM INLET |
| PORT CONNECTION IN AND OUT 1,2 | A | ALL 4 BOLT FLANGE |
| PORT CONNECTION V10 OUTLET | S | STANDARD COVER PRESSURE PORT: 0.750-16 STR. THD. |
| PRESSURE RATING | - | STANDARD RATING |
| PRESSURE SETTING | - | STANDARD COVER |
| PUMP SERIES 1 | 3525VQ | PUMP SERIES WITH FIRST AND SECOND CARTRIDGE |
| PUMP SERIES 2 | V10 | PUMP SERIES WITH THIRD CARTRIDGE |
| ROTATION VIEWED FROM SHAFT | R | CLOCKWISE ROTATION |
| Seal type | - | STANDARD SEAL |
| V10 COVER | S | STANDARD COVER |
| SHAFT SEAL | S | DOUBLE SHAFT SEAL |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525VQ | 3525VQ Double Pump |
| Model Code 1 | 3525VQV10S-30A21S7-S297AAD-20R |