Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 3520 | INTRAVANE PUMP SERIES |
| RING CAPACITY COVER PUMP | 11 | 11 GPM |
| RING CAPACITY SHAFT END | 25 | 25 GPM |
| DESIGN CODES | 21 | DESIGN CODE - 21 |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |
| DESIGN CODES | 21 | DESIGN CODE - 21 |
| IPM FRAME SIZE | 3520VQ | 3520VQ Double Pump |
| Model Code 1 | 3520VQ25A11 11CC21 | |
| Mounting flange | - | VICKERS STD |
| MOUNTING SHAFT SEAL ASSEMBLY | - | FLG MTG WITH SSS ASSM |
| OUTLET POS FROM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PRESSURE | - | RATED PRESSURE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| RING CAPACITY COVER PUMP | 11 | 11 GPM |
| RING CAPACITY SHAFT END | 25 | 25 GPM |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 3520 | INTRAVANE PUMP SERIES |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |