Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 4520 | INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 86 | 86 - 3/8 SQUARE KEY |
| CAPACITY SHAFT END | 60 | 60 GPM |
| CAPACITY COVER PUMP | 8 | 8 GPM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4520VQ | 4520VQ Double Pump |
| Model Code 1 | 4520VQ60A8-86AD20L | |
| Mounting Flange | - | VICKERS STD BODY MOUNTING |
| MOUNTING SS ASSM | - | FLG MTG WITH SSS ASSM |
| OUTLET POS FROM COV WRT INLET | AD | O1-OPPOSITE O2-135 CW |
| PRESSURE | - | RATED PRESSURE |