COVER-OUTLET
231532
Tools231532 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cover |
| Product height in | 2.290 |
| Product height mm | 58.166 |
| Product length in | 4.135 |
| Product length mm | 105.029 |
| Product material | Carbon steel |
| Product width in | 5.000 |
| Product width mm | 127.000 |