BEARING, DOUBLE ROW 26VQ
232750
Tools232750 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.047 |
| Product height mm | 51.994 |
| Product length in | 0.812 |
| Product length mm | 20.625 |
| Product material | Stainless steel |
| Product width in | 2.047 |
| Product width mm | 51.994 |