Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
270679
COVER
270679
Where to buy
Export PDF
Tools
Add to comparison
270679
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.870
Product height mm
47.498
Product length in
8.220
Product length mm
208.788
Product width in
1.475
Product width mm
37.465