2520V/VQ SHAFT NO.25
293360
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 10.770 |
| Product length mm | | 273.558 |
| Product width in | | 1.250 |
| Product width mm | | 31.750 |