Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
413027
SHAFT, Nr114 4535VQ
413027
Tools
Add to comparison
Add to comparison
413027
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.626
Product height mm
41.300
Product length in
13.840
Product length mm
351.536
Product width in
1.626
Product width mm
41.300