Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
416423
FLEX PLATE 20VQ
416423
Tools
Add to comparison
Add to comparison
416423
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.100
Product height mm
78.740
Product length in
0.040
Product length mm
1.016
Product width in
3.100
Product width mm
78.740