Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CARTRIDGE KIT | Cartridge kit |
| Product height in | 5.250 | |
| Product height mm | 133.350 | |
| Product length in | 5.241 | |
| Product length mm | 133.121 | |
| Product width in | 5.248 | |
| Product width mm | 133.299 |
