Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
416440
C KIT 25VQ14 BLD RTORING 154095
416440
Tools
Add to comparison
Add to comparison
416440
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
3.810
Product height mm
96.774
Product length in
3.547
Product length mm
90.094
Product width in
3.809
Product width mm
96.749