Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
416444
FLEX PLATE 45VQ
416444
Tools
Add to comparison
Add to comparison
416444
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.110
Product height mm
129.794
Product length in
0.269
Product length mm
6.833
Product width in
5.110
Product width mm
129.794