Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
417053
C KIT x20VQx5 BLD LTORING 154090
417053
Tools
Add to comparison
Add to comparison
417053
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
3.250
Product height mm
82.550
Product length in
3.138
Product length mm
79.705
Product width in
3.249
Product width mm
82.525