Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 35VQ | 35VQ Single Pump |
| Model Code 1 | 35VQ35A 11B20 | |
| Product height in | 6.150 | |
| Product height mm | 156.210 | |
| Product length in | 9.670 | |
| Product length mm | 245.618 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |