Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | DESIGN CODE - 20 |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | L | LEFT HAND OR COUNTERCLOCKWISE |
| Series | 45 | INTRAVANE PUMP SERIES |
| Shaft Type | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |
| IPM FRAME SIZE | 45VQ | 45VQ Single Pump |
| Model Code 1 | 45VQ60A 11C 20L | |
| OUTLET POSITION FROM COVER END | C | IN LINE WITH INLET |
| ROTATING GROUP CAPACITY | 60 | 60 GPM |