Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
421235
C KIT x25VQx14 BLD LTORING 154095
421235
Tools
Add to comparison
Add to comparison
421235
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
3.470
Product height mm
88.138
Product length in
3.547
Product length mm
90.094
Product width in
3.472
Product width mm
88.189