Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
421242
C KIT x35VQx35 BLD LTORING 154101
421242
Tools
Add to comparison
Add to comparison
421242
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
4.500
Product height mm
114.300
Product length in
4.247
Product length mm
107.874
Product width in
4.498
Product width mm
114.249