25VQ14A 11A 20, 25VQ14A 11A 20-product-details

25VQ14A 11A 20, 25VQ14A 11A 20

421472-A

Model code: 25VQ14A 11A 20


Tools

Product specifications

Characteristic
Value
Description
DESIGN NO MODIFICATION2020-DESIGN CODE
PORT CONNECTIONSAINLET-4 BOLT FLG. OUTLET-4 BOLT FLG.
PUMP TYPEVQINTRAVANE PUMP
ROTATION FROM SHAFT ENDRRIGHT HAND OR CLOCKWISE
Series25INTRAVANE PUMP SERIES WITH STANDARD BEARING
Shaft type11#11 13T 16/32 MAJOR øFIT
BrandVICKERS BY DANFOSSVickers by Danfoss
DESIGN NO MODIFICATION2020-DESIGN CODE
IPM FRAME SIZE25VQ25VQ Single Pump
Model Code 125VQ14A 11A 20
O POS FROM COVER ENDAOPPOSITE INLET PORT
PORT CONNECTIONSAINLET-4 BOLT FLG. OUTLET-4 BOLT FLG.
Product height in5.400
Product height mm137.160
Product length in8.210
Product length mm208.534
Product width in6.870
Product width mm174.498
PUMP TYPEVQINTRAVANE PUMP
ROTATING GROUP CAPACITY1414 GPM
ROTATION FROM SHAFT ENDRRIGHT HAND OR CLOCKWISE
Series25INTRAVANE PUMP SERIES WITH STANDARD BEARING
Shaft type11#11 13T 16/32 MAJOR øFIT