25VQ14A 11C 20L, 25VQ14A 11C 20L-product-details

25VQ14A 11C 20L, 25VQ14A 11C 20L

421472-CL

Model code: 25VQ14A 11C 20L


Tools

Product specifications

Characteristic
Value
Description
DESIGN NO MODIFICATION2020-DESIGN CODE
PORT CONNECTIONSAINLET-4 BOLT FLG. OUTLET-4 BOLT FLG.
PUMP TYPEVQINTRAVANE PUMP
ROTATION FROM SHAFT ENDLLEFT HAND OR COUNTERCLOCKWISE
Series25INTRAVANE PUMP SERIES WITH STANDARD BEARING
Shaft type11#11 13T 16/32 MAJOR øFIT
DESIGN NO MODIFICATION2020-DESIGN CODE
IPM FRAME SIZE25VQ25VQ Single Pump
Model Code 125VQ14A 11C 20L
O POS FROM COVER ENDCIN LINE WITH INLET
PORT CONNECTIONSAINLET-4 BOLT FLG. OUTLET-4 BOLT FLG.
PUMP TYPEVQINTRAVANE PUMP
ROTATING GROUP CAPACITY1414 GPM
ROTATION FROM SHAFT ENDLLEFT HAND OR COUNTERCLOCKWISE
Series25INTRAVANE PUMP SERIES WITH STANDARD BEARING
Shaft type11#11 13T 16/32 MAJOR øFIT