Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 30VQ28A 1B20 | |
| Product height in | 4.620 | |
| Product height mm | 117.348 | |
| Product length in | 9.750 | |
| Product length mm | 247.650 | |
| Product width in | 6.875 | |
| Product width mm | 174.625 |