Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 30VQ28A 1D20 | |
| Product height in | 6.155 | |
| Product height mm | 156.337 | |
| Product length in | 11.115 | |
| Product length mm | 282.321 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |